IESNA:LM-63-2002
[TEST]P1175363
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1270D940-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2560
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1358.8 1346.1 1318.5 1281.5 1240 1192.7 1143.1 1090.1 1033.5 975.9
915.9 857.1 793.6 730.2 664.4 598.7 532.9 466 403.7 358.7
326.4 297.6 268.8 241.1 215.7 192.6 169.6 148.8 128 109.6
91.1 73.8 57.7 42.7 26.5 12.7 0
1358.8 1360 1335.8 1300 1260.8 1216.9 1169.7 1116.6 1062.4 1005.9
947 885.9 823.6 760.2 695.6 631 567.5 502.9 437.2 378.3
335.7 303.4 274.5 244.5 218 193.8 170.7 148.8 128 111.9
96.9 80.7 62.3 46.1 30 17.3 0
1358.8 1349.6 1333.4 1305.8 1272.3 1235.4 1195 1150 1102.7 1052
996.6 943.6 884.7 830.5 769.4 712.9 654 594.1 537.5 477.5
419.9 363.4 313.8 276.8 249.2 222.6 198.4 175.3 150 126.9
105 84.2 64.6 47.3 32.3 18.5 0
1358.8 1350.8 1342.7 1328.8 1306.9 1280.4 1251.5 1214.6 1172 1128.1
1080.8 1033.5 983.9 934.3 882.4 829.4 776.3 724.4 671.3 617.1
565.2 516.8 466 415.3 364.5 312.6 260.7 213.4 173 139.6
110.7 86.5 65.7 47.3 31.1 16.1 0
1358.8 1351.9 1353.1 1345 1328.8 1312.7 1290.8 1261.9 1228.5 1192.7
1153.5 1113.1 1069.3 1024.3 978.2 930.9 881.3 832.8 782.1 733.6
686.3 634.4 581.4 528.3 469.5 410.6 350.7 293 231.9 181.1
131.5 87.7 63.4 43.8 26.5 12.7 0
